IESNA:LM-63-2002
[TEST]P1437482
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6B-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.84A 220.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21567.2
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3004.0 3022.3 2850.7 2513.5 2323.5 2305.1 2317.3 2366.4 2464.5 2593.2 2734.2 3022.3 3653.8 4426.2 5302.9 6161.2 6823.3 7338.2 
7963.5 8386.5 8613.4 8637.9 8129.1 7650.9 7240.1 6467.7 4886.0 3316.6 2648.4 1741.1 631.4 337.2 226.8 122.6 85.8 49.0 0.0 
3004.0 3028.5 2856.8 2525.8 2335.7 2311.2 2329.6 2378.6 2470.6 2611.6 2758.7 3028.5 3659.9 4456.9 5376.5 6179.6 6884.6 7485.4 
8024.8 8460.1 8742.1 8760.5 8202.6 7724.4 7276.9 6492.2 4978.0 3420.8 2648.4 1747.2 631.4 349.4 233.0 128.7 85.8 49.0 0.0 
3004.0 3022.3 2869.1 2574.8 2366.4 2335.7 2354.1 2409.3 2507.4 2660.6 2832.3 3077.5 3617.0 4450.8 5358.1 6265.4 7099.1 7798.0 
8466.2 9060.9 9398.1 9514.6 9373.6 8742.1 8202.6 7589.6 5983.4 4027.7 2856.8 1943.4 852.1 410.7 275.9 183.9 141.0 79.7 0.0 
3004.0 3028.5 2899.7 2636.1 2427.7 2403.2 2409.3 2470.6 2587.1 2758.7 2991.7 3279.8 3672.2 4414.0 5345.8 6369.6 7307.6 8122.9 
8895.4 9563.6 10035.7 10336.0 10385.1 10299.3 9900.8 9183.5 8644.0 7773.5 6247.0 3966.4 1587.8 656.0 404.6 263.6 190.0 
92.0 0.0 
3004.0 3040.7 2942.6 2777.1 2556.4 2513.5 2538.0 2611.6 2746.5 2961.0 3249.2 3610.9 4009.4 4567.2 5364.2 6381.9 7522.1 8558.2 
9336.8 10017.3 10526.1 10869.4 11139.1 11415.0 11519.2 11310.8 10967.5 10409.6 9085.4 6443.2 3408.6 1305.8 631.4 337.2 190.0 
92.0 0.0 
3004.0 3034.6 2985.6 2905.9 2771.0 2697.4 2746.5 2875.2 3034.6 3255.3 3592.5 4033.9 4555.0 5076.1 5744.3 6645.5 7730.6 8791.2 
9692.3 10195.0 10581.3 10979.8 11396.6 11942.2 12475.6 12886.3 13076.4 13156.1 12138.4 9257.1 5511.3 2243.8 864.4 404.6 196.2 
85.8 0.0 
3004.0 3059.1 3040.7 3046.9 3046.9 3040.7 3089.8 3243.0 3469.9 3782.5 4168.7 4659.2 5235.5 5922.1 6706.8 7614.1 8362.0 9073.2 
9686.2 10231.8 10746.8 11261.8 11972.9 12733.1 13389.0 13615.9 13088.6 12064.9 10795.8 8803.4 5364.2 2096.6 674.4 324.9 141.0 
42.9 0.0 
3004.0 3053.0 3077.5 3138.8 3236.9 3365.7 3568.0 3776.4 4058.4 4401.7 4855.4 5437.8 6118.3 6933.6 7834.8 8791.2 9563.6 10109.2 
10569.0 11065.6 11715.4 12451.1 13131.6 13597.5 13137.7 12162.9 10973.6 9434.9 7123.7 4119.7 1967.9 1005.4 564.0 331.0 208.4 
73.6 0.0 
3004.0 3053.0 3114.3 3218.5 3377.9 3604.7 3905.1 4266.8 4702.1 5180.3 5744.3 6406.4 7178.8 8086.1 9116.1 10072.4 10832.6 11451.8 
11936.1 12604.3 13481.0 14333.1 14829.7 14443.5 13444.2 12346.9 10783.6 8214.9 5217.1 2709.7 1471.3 833.7 564.0 398.5 233.0 92.0 
0.0 
3004.0 3046.9 3108.2 3243.0 3427.0 3678.3 4009.4 4383.3 4873.8 5358.1 5958.9 6657.7 7528.3 8454.0 9563.6 10642.6 11598.9 12451.1 
13180.6 14063.4 15234.3 16172.3 16607.6 16068.1 14774.5 12990.6 10630.3 7424.1 4101.3 2090.5 1140.3 711.1 478.2 324.9 202.3 104.2 
0.0 
3004.0 3022.3 3083.6 3224.7 3433.1 3702.8 4015.5 4450.8 4922.8 5443.9 6075.3 6786.5 7632.5 8552.1 9643.3 10765.2 11654.1 12426.6 
13027.3 13701.7 14553.8 15044.3 15001.4 14045.0 12408.2 10483.2 8245.5 5401.0 2893.6 1428.4 864.4 539.5 361.7 208.4 141.0 61.3 0.0 
3004.0 3016.2 3065.3 3187.9 3371.8 3617.0 3917.4 4279.1 4732.8 5180.3 5695.2 6283.8 6958.1 7730.6 8607.2 9582.0 10470.9 11145.3 
11690.9 12261.0 12812.8 12947.6 12573.7 11341.5 9741.4 7969.7 6112.1 3954.2 2084.4 1079.0 692.7 447.5 263.6 134.9 85.8 42.9 0.0 
3004.0 2997.8 3028.5 3114.3 3255.3 3451.5 3684.4 3954.2 4254.6 4591.8 4935.1 5327.4 5805.6 6339.0 7001.0 7761.2 8355.9 8834.1 
9024.1 9054.8 8981.2 8392.7 7276.9 5548.1 3935.8 2826.2 2029.2 1311.9 766.3 502.7 337.2 226.8 141.0 73.6 36.8 12.3 0.0 
3004.0 2961.0 2918.1 2912.0 2924.3 2967.2 3010.1 3034.6 3065.3 3040.7 2967.2 2850.7 2764.9 2758.7 2899.7 3089.8 3120.4 2826.2 2360.2 
1925.0 1471.3 1079.0 846.0 674.4 545.6 441.4 343.3 257.5 190.0 141.0 104.2 73.6 49.0 24.5 6.1 6.1 0.0 
3004.0 2887.5 2758.7 2630.0 2507.4 2384.8 2225.4 1955.6 1612.3 1311.9 1183.2 1189.3 1269.0 1397.8 1495.8 1471.3 1256.8 974.8 723.4 582.4 
515.0 478.2 429.1 367.8 300.4 251.4 202.3 177.8 153.3 134.9 110.3 92.0 61.3 24.5 6.1 0.0 0.0 
3004.0 2850.7 2623.9 2378.6 2133.4 1833.0 1428.4 1042.2 882.8 852.1 846.0 846.0 858.3 876.7 827.6 668.2 502.7 423.0 374.0 331.0 306.5 
282.0 257.5 233.0 214.6 202.3 183.9 141.0 104.2 79.7 49.0 30.7 12.3 6.1 0.0 0.0 0.0 
3004.0 2801.6 2495.1 2157.9 1777.8 1336.5 925.7 797.0 766.3 729.5 698.9 674.4 649.8 613.1 533.4 423.0 361.7 306.5 263.6 239.1 214.6 
202.3 183.9 177.8 159.4 141.0 122.6 104.2 79.7 55.2 42.9 24.5 12.3 0.0 0.0 0.0 0.0 
3004.0 2758.7 2366.4 1967.9 1502.0 987.0 803.1 754.1 717.3 674.4 631.4 576.3 527.2 472.0 404.6 349.4 300.4 257.5 226.8 208.4 190.0 177.8 
165.5 153.3 141.0 128.7 110.3 85.8 73.6 61.3 42.9 24.5 6.1 0.0 0.0 0.0 0.0 
3004.0 2703.6 2292.8 1802.4 1262.9 846.0 772.4 735.7 692.7 649.8 594.7 527.2 465.9 404.6 349.4 306.5 269.7 233.0 214.6 196.2 177.8 165.5 153.3 
141.0 122.6 110.3 92.0 73.6 61.3 49.0 30.7 12.3 0.0 0.0 0.0 0.0 0.0 
3004.0 2691.3 2231.5 1716.5 1091.2 809.2 766.3 729.5 686.6 637.6 576.3 515.0 447.5 386.2 331.0 288.1 257.5 226.8 202.3 183.9 165.5 153.3 134.9 
122.6 110.3 85.8 67.4 61.3 49.0 36.8 18.4 6.1 0.0 0.0 0.0 0.0 0.0 
3004.0 2685.2 2200.9 1643.0 1011.5 803.1 760.2 723.4 686.6 637.6 570.1 502.7 435.3 380.1 331.0 294.3 263.6 239.1 208.4 183.9 159.4 147.1 128.7 
116.5 98.1 67.4 49.0 42.9 30.7 18.4 12.3 0.0 0.0 0.0 0.0 0.0 0.0 
3004.0 2660.6 2194.7 1649.1 1005.4 797.0 760.2 723.4 680.5 631.4 570.1 502.7 441.4 386.2 337.2 300.4 269.7 239.1 208.4 183.9 159.4 147.1 128.7 
116.5 98.1 67.4 49.0 36.8 30.7 18.4 6.1 0.0 0.0 0.0 0.0 0.0 0.0 
